- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Rods for Clean Room - 10-11-12-21-22-CXS
Dual Piston Rods for Clean Room - 10/11/12/21/22-CXS
The 1*-CXS Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXS Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.
10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
The 1*-CXS Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXS Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 6, 10, 15, 20, 25, 32 mm
- Non-rotating accuracy: ± 0.1°
- 10- exhaust relief
- 11- vacuum relief
- 12- exhaust relief (available only in L, ball bushing bearing)
- 21- exhaust relief (available only in L, ball bushing bearing)
- 22- vacuum relief (available only in L, ball bushing bearing)
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- Auto switch capable
10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
The 1*-CXSJ Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXSJ Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 6, 10mm
- Non-rotating accuracy: ± 0.1°
- 11- vacuum relief
- 12- exhaust relief (available only in L, ball bushing bearing)
- 21- exhaust relief (available only in L, ball bushing bearing)
- 22- vacuum relief (available only in L, ball bushing bearing)
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators