- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Rods for Clean Room - 10-11-12-21-22-CXS
- 10-11-12-21-22-CXSJ Compact Dual Piston Rods Clean Room Series Copper Fluorine Silicone-free
10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
The 1*-CXSJ Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXSJ Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 6, 10mm
- Non-rotating accuracy: ± 0.1°
- 11- vacuum relief
- 12- exhaust relief (available only in L, ball bushing bearing)
- 21- exhaust relief (available only in L, ball bushing bearing)
- 22- vacuum relief (available only in L, ball bushing bearing)
- PTFE grease used in Clean Room Series
- Lithium grease used in Copper, Fluorine, Silicone-free Series
- Auto switch capable
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories