- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Compact Guided Cylinder - MGQ
Compact Guided Cylinder - MGQ
Series MGQ is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The MGQM carbon steel alloy slide bearing variant provides lateral stability protecting it from side load impacts.The MGQL high precision ball bushing variant allows for smooth operation that ensures stable travel resistance.
MGQM, Compact Guided Cylinder, Slide Bearing
The MGQM is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts. Non-rotating accuracy ranging from +/-0.04° for 100 mm bore to +/-0.08° for 12 mm bore.
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- High temperature option, up to 150°C or 302°F (XB6)
- Rubber bumpers as standard
- Auto switch capable
MGQL, Compact Guided Cylinder, Ball Bushing Bearing
The MGQL is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The high precision ball bushing allows for smooth operation that ensures stable travel resistance. Non-rotating accuracy ranging from +/-0.05° for 100 mm bore to +/-0.10° for 12 mm bore.
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- High temperature option, up to 150°C or 302°F (XB6)
- Rubber bumpers as standard
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators