- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
Internal Guide Shaft
Standard Guided Cylinder - MGP
Series MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body. As the stroke length increases, so does the bearing length, thus enhancing the cylinder's load bearing capacity. Order made options for this series include adjustable air cushions, heavy duty guide rods, copper free, high temperature, and low speed.
Compact Guided Cylinder - MGPK
The MGPK series consist of compact and lightweight guide cyllinder with a lube retainer and high rigidity. The lube retainer maintains the cylinder lubricates, and prevents the entry of foreign matter. The plate material is selectable and can be made of carbon steel or aluminum alloy, which reduces weight. The MGPK guide cylinder can be top or side ported. Four types of mounting are possible: top mounting, bottom mounting, t-slot mounting and rear mounting.
Compact Guided Cylinder - MGQ
Series MGQ is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The MGQM carbon steel alloy slide bearing variant provides lateral stability protecting it from side load impacts.The MGQL high precision ball bushing variant allows for smooth operation that ensures stable travel resistance.
Heavy Duty Oversize Guide Rod Cylinder - MGPS
Series MGPS is a compact body actuator integrated with internal oversized guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts resulting in a non-rotating accuracy of +/-0.05° for 50 mm bore and a non-rotating accuracy of +/-0.04° for 80 mm bore. Compared to the standard MGP, the MGPS increases anti-lateral load by 10%, increases eccentric load resistance by 25% and increases impact load resistance by 140%.
Precision Guided Cylinder - MGPA
Series MGPA is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes.
Large Width Guided Cylinder - MGPW
Series MGPW is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the rod and piston seals. The (A) press fitted high precision ball bushing is suitable for minimizing the actuator's plate displacement, with non-rotating accuracy +/-0.01°. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, with non-rotating accuracy +/-0.03°. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, with non-rotating accuracy ranges from +/-0.03° for 63 mm bore to +/-0.05° for 20 mm bore.
Compact Guided Cylinder - JMGP
Series JMGP compact guided actuators are double acting, compact and lightweight. The JMGP is suitable for pushing, lifting or clamping applications.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators