- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Precision Guided Cylinder - MGPA
Precision Guided Cylinder - MGPA
Series MGPA is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes.
MGPAF-Z, High Precision Guided Cylinder with Flange, Ball Bushing Bearing
The MGPAF-Z is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes. It is available with a plate side flange.
- Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
- Strokes: 10mm through 400mm, depending upon bore size
- High precision ball bushing bearing type
- Auto switch capable
- Available with plate side flange
MGPA-Z, Guide Rod, High Precision Ball Bushing Cylinder
The MGPA is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes. The stroke adjustment option (XC8, XC9) can be either on the extend or retract cycle and has an adjustment range up to 50 mm.
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy of +/-0.01° across all bore sizes.
- Adjustable stroke option, extent cycle (XC8)
- Adjustable stroke option, retract cycle (XC9)
- Rubber bumpers as standard
- Auto switch capable
MGPA-H/R, Guide Rod, High Precision Ball Bushing Cylinder with End Lock
The MGPA-H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The press fitted high precision ball bushing results in a non-rotating accuracy of +/-0.01° across all bore sizes.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy of +/-0.01° across all bore sizes.
- Stroke lengths: 25, 50, 75, 100, 125, 150, 175, 200, 250, 300, 350, 400 mm
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators