- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Standard Guided Cylinder - MGP
Standard Guided Cylinder - MGP
Series MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by incorporating the cylinder body as part of the guide body. As the stroke length increases, so does the bearing length, thus enhancing the cylinder's load bearing capacity. Order made options for this series include adjustable air cushions, heavy duty guide rods, copper free, high temperature, and low speed.
MGPM-Z, Standard Guided Cylinder, Slide Bearing
The MGPM is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy: +/-0.08° (12 & 16 mm bore)
- Non-rotating accuracy: +/-0.07° (20 & 25 mm bore)
- Non-rotating accuracy: +/-0.06° (32 & 40 mm bore)
- Non-rotating accuracy: +/-0.05° (50 & 63 mm bore)
- Non-rotating accuracy: +/-0.04° (80 & 100 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGPL-Z, Standard Guided Cylinder, Ball Bushing Bearing
The MGPL is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications.
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy: +/-0.10° (12 & 16 mm bore)
- Non-rotating accuracy: +/-0.09° (20 & 25 mm bore)
- Non-rotating accuracy: +/-0.08° (32 & 40 mm bore)
- Non-rotating accuracy: +/-0.06° (50 & 63 mm bore)
- Non-rotating accuracy: +/-0.05° (80 & 100 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGP-AZ, Standard Guided Cylinder with Air Cushion
The MGP-AZ is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The air cushions allow the guided cylinder to absorb nearly three times as much kinetic energy as standard rubber bumpers while suppressing noise and vibration at the stroke end. The (A) press fitted high precision ball bushing is suitable for minimizing the actuator's plate displacement. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- (A) Press fitted high precision ball bushing non-rotating accuracy: +/-0.01° (all bore sizes)
- (L) Ball bushing non-rotating accuracy: +/-0.05° (100 mm) to +/- 0.10° (16 mm)
- (M) Slide bearing non-rotating accuracy: +/-0.04° (100 mm) to +/- 0.08° (16 mm)
- Air cushions as standard
- Auto switch capable
MGPMF-Z, Standard Guided Cylinder with Flange, Slide Bearing
The MGPMF-Z is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications. It is available with a plate side flange.
- Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
- Strokes: 10mm through 400mm, depending upon bore size
- Slide bearing type
- Auto switch capable
- Available with plate side flange
MLGP-B/F, Standard Guided Cylinder with One-way Lock
The MLGP-B/F is a compact body, locking actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The locking mechanism can be specified for either the extension side (F) or the retraction side (B) of the stroke. The brake spring, locking mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual process. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- (L) Ball bushing non-rotating accuracy: +/-0.03° to +/- 0.04°
- (M) Slide bearing non-rotating accuracy: +/-0.03° to +/- 0.06°
- Rubber bumpers as standard
- Auto switch capable
MGPM-H/R, Standard Guided Cylinder with End Lock, Slide Bearing
The MGPM-H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy ranges from +/-0.04° (100 mm bore) to +/- 0.07° (20 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGPL-H/R, Standard Guided Cylinder with End Lock, Ball Bushing Bearing
The MGPL-H/R is a compact body, end lock actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The end lock can be specified for either the head end (H) or rod end (R) of the stroke. The brake spring, end lock mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual release bolt. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 mm
- Non-rotating accuracy ranges from +/-0.05° (100 mm bore) to +/- 0.09° (20 mm bore)
- Rubber bumpers as standard
- Auto switch capable
MGPLF-Z, Standard Guided Cylinder with Flange, Ball Bushing Bearing
The MGPLF-Z is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. It is available with a plate side flange.
- Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
- Strokes: 10mm through 400mm, depending upon bore size
- Ball bushing bearing type
- Auto switch capable
- Available with plate side flange
MGPM-Z, Standard Guided Cylinder, Slide Bearing, Temperature Resistant
The MGPM High Temperature Option is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Double acting, guided actuator
- High temperature(XB6)Bore sizes(mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
- Slide bearing type
- Standard stroke range (mm): 10 to 400
- Port threads: M (12 to 25 bore), Rc, NPT or G (32 to 100 bore)
- High temperature option (XB6) ambient range -10 to 150°
MGP-Z, Standard Guided Cylinder, Stroke Options
The MGPM/L-XC8 is an adjustable extend stroke type where the MGPM/L-XC9 allows for stroke adjustment on the retract stroke. The MGPM/L-XB13 is a compact body actuator integrated with internal guide shafts with the ability to operate smoothly at low speeds (5 to 50mm/s).
- Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100mm
- XC8 and XC9 Stroke adjustment ranges are 0-10mm or 0-25mm
- XB13 cylinder speed range is 5 to 59mm/sec
- Non-rotating accuracy: +/-0.08° (12 & 16 bore)
- Non-rotating accuracy: +/-0.07° (20 & 25 bore)
- Non-rotating accuracy: +/-0.06° (32 & 40 bore)
- Non-rotating accuracy: +/-0.05° (50 & 63 bore)
- Non-rotating accuracy: +/-0.04° (80 & 100 bore)
- Rubber bumpers as standard
- Auto switch capable
MGP-Z, Standard Guided Cylinder, Environmental Options
Series MGP with environmental options is designed for tougher applications and still utilizes an ultra-compact design as the standard MGP actuator.
- XC22 uses fluororubber seals for better chemical resistance
- XC4 includes heavy duty wipers on the piston and guide rods to keep dry contaminants from entering the inside of the actuator
- XC6 utilizes stainless steel rods and hardware for better corrosion resistance
- XC35 includes rod coil scrapers for removing frost, ice, weld spatter and cutting chips from the piston rod to protect the seals
- XC85 utilizes food grade grease as the internal lubricant
MGP-Z, Standard Guided Cylinder, Port Options
Series MGP with port options can help in tight mounting applications and still utilizes an ultra-compact design as the standard MGP actuator
- X144 is side ported symmetrically from the standard side ports
- X867 plugs the top ports instead of the side ports where the side ports are being utilized
MGP-Z, Standard Guided Cylinder, Mounting Options
Series MGP mounting options can help in tight mounting applications and still utilizes and ultra-compact design as the standard MGP.
- XC82 is a bottom mount type when the actuator needs to be mounted vertically
MGPM*R/V-Z, Standard Guided Water Resistant Cylinder, Slide Bearing
The MGPM Water Resistant cylinder is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The water resistant option includes rod wipers on the guide rods and piston rod. This option is ideal for application exposed to coolant and water splashing.
- Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100
- Wiper options of NBR or FKM material
- Non-rotating accuracy: +/-0.07° (20 & 25 mm bore)
- Non-rotating accuracy: +/-0.06° (32 & 40 mm bore)
- Non-rotating accuracy: +/-0.05° (50 & 63 mm bore)
- Non-rotating accuracy: +/-0.04° (80 & 100 mm bore)
- Rubber bumpers as standard
- Auto Switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators