- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Standard Guided Cylinder - MGP
- MGP-AZ Standard Guided Cylinder with Air Cushion
MGP-AZ, Standard Guided Cylinder with Air Cushion
The MGP-AZ is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The air cushions allow the guided cylinder to absorb nearly three times as much kinetic energy as standard rubber bumpers while suppressing noise and vibration at the stroke end. The (A) press fitted high precision ball bushing is suitable for minimizing the actuator's plate displacement. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
- Bore sizes: 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
- (A) Press fitted high precision ball bushing non-rotating accuracy: +/-0.01° (all bore sizes)
- (L) Ball bushing non-rotating accuracy: +/-0.05° (100 mm) to +/- 0.10° (16 mm)
- (M) Slide bearing non-rotating accuracy: +/-0.04° (100 mm) to +/- 0.08° (16 mm)
- Air cushions as standard
- Auto switch capable