- SMC Home
- Products
- Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Compact Guided Cylinder - MGPK
Compact Guided Cylinder - MGPK
The MGPK series consist of compact and lightweight guide cyllinder with a lube retainer and high rigidity. The lube retainer maintains the cylinder lubricates, and prevents the entry of foreign matter. The plate material is selectable and can be made of carbon steel or aluminum alloy, which reduces weight. The MGPK guide cylinder can be top or side ported. Four types of mounting are possible: top mounting, bottom mounting, t-slot mounting and rear mounting.

MGPK, Compact Guide Cylinder
The MGPK series consist of compact and lightweight guide cyllinder with a lube retainer and high rigidity. The lube retainer maintains the cylinder lubricates, and prevents the entry of foreign matter. The plate material is selectable and can be made of carbon steel or aluminum alloy, which reduces weight. The MGPK guide cylinder can be top or side ported. Four types of mounting are possible: top mounting, bottom mounting, t-slot mounting and rear mounting.
- Double acting, guided actuator
- Compact and space saving
- Bore size (mm): 12, 16, 20, 25, 32, 40, 50
- Standard stroke: Bore size 12, 16 (10-150mm); 20, 25 (20-200mm); 32 to 50 (25 to 200mm)
- High rigidity
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery