MGPK, Compact Guide Cylinder

The MGPK series consist of compact and lightweight guide cyllinder with a lube retainer and high rigidity.  The lube retainer maintains the cylinder lubricates, and prevents the entry of foreign matter.  The plate material is selectable and can be made of carbon steel or aluminum alloy, which reduces weight.  The MGPK guide cylinder can be top or side ported.  Four types of mounting are possible: top mounting, bottom mounting, t-slot mounting and rear mounting.

  • Double acting, guided actuator
  • Compact and space saving
  • Bore size (mm): 12, 16, 20, 25, 32, 40, 50
  • Standard stroke: Bore size 12, 16 (10-150mm); 20, 25 (20-200mm); 32 to 50 (25 to 200mm)
  • High rigidity
MGPK, Compact Guide Cylinder
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Plate Material Configuration Status
Bearing Type Configuration Status
Bore Size Configuration Status
Port Thread Type Configuration Status
Stroke Configuration Status
Cushion Configuration Status
Piping Port Location Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate