- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Large Width Guided Cylinder - MGPW
Large Width Guided Cylinder - MGPW
Series MGPW is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the rod and piston seals. The (A) press fitted high precision ball bushing is suitable for minimizing the actuator's plate displacement, with non-rotating accuracy +/-0.01°. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, with non-rotating accuracy +/-0.03°. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, with non-rotating accuracy ranges from +/-0.03° for 63 mm bore to +/-0.05° for 20 mm bore.
MGPW, Large Width Guided Cylinder
The MGPW is a compact body actuator integrated with internal guide shafts to isolate the load bearing from the movement of the rod and piston seals. The (A) press fitted high precision ball bushing is suitable for minimizing the actuator's plate displacement. Non-rotating accuracy +/-0.01°. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance. Non-rotating accuracy +/-0.03°. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts. Non-rotating accuracy ranges from +/-0.03° for 63 mm bore to +/-0.05° for 20 mm bore
- Bore sizes: 20, 25, 32, 40, 50, 63 mm
- Stroke lengths: 25, 50, 75, 100, 125, 150, 175, 200 mm
- Rubber bumpers as standard
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators