- SMC Home
- Products
- Pneumatic Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Internal Guide Shaft
- Heavy Duty Oversize Guide Rod Cylinder - MGPS
Heavy Duty Oversize Guide Rod Cylinder - MGPS
Series MGPS is a compact body actuator integrated with internal oversized guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts resulting in a non-rotating accuracy of +/-0.05° for 50 mm bore and a non-rotating accuracy of +/-0.04° for 80 mm bore. Compared to the standard MGP, the MGPS increases anti-lateral load by 10%, increases eccentric load resistance by 25% and increases impact load resistance by 140%.
MGPS, Heavy Duty Oversize Guide Rod Cylinder
The MGPs is a compact body actuator integrated with internal oversized guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts resulting in a non-rotating accuracy of +/-0.05° for 50 mm bore and a non-rotating accuracy of +/-0.04° for 80 mm bore. Compared to the standard MGP, the MGPS increases anti-lateral load by 10%, increases eccentric load resistance by 25% and increases impact load resistance by 140%.
- Bore size: 50, 80 mm
- Stroke lengths: 25, 50, 75, 100, 125, 150, 175, 200 mm
- Non-rotating accuracy of +/-0.05° (50 mm bore)
- Non-rotating accuracy of +/-0.04° (80 mm bore)
- Rubber bumpers as standard
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators