- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CVQ Compact Cylinder And Valve
CVQ Compact Cylinder And Valve
SMC series CVQ offers a compact cylinder and valve integrated for compactness. This series offers space, energy, and labor savings. Reducing the piping between the cylinder and valve offers approximately 50% reduction in air consumption. Choose from side and axial piping. The CVQ series is designed so that the D-M9* series auto switch can be mounted flush with the cylinder profile.
CVQ, Compact Cylinder with Solenoid Valve
SMC series CVQ offers a compact cylinder and valve integrated for compactness. This series offers space, energy, and labor savings. Reducing the piping between the cylinder and valve offers approximately 50% reduction in air consumption. Choose from side and axial piping. The CVQ series is designed so that the D-M9* series auto switch can be mounted flush with the cylinder profile.- Compact cylinder with attached valve
- Space, energy, and labor savings
- Choose from side and axial piping
- Bore size (mm): 32, 40, 50, 63
- Stroke (mm): 5~100
CVQ, Accessory, Mounting Brackets
SMC series CVQ add on mounting brackets.- Accessory: Mounting Brackets
- Types: D (Double Clevis), F (Flange), L (Foot)
- Applicable Bore Sizes: 32mm, 40mm
CVQ, Accessory, Knuckle Joints
SMC series CVQ add on rod end knuckle joints.- Accessory: Knuckle Joints
- Types: Singe and Double
- Applicable Bore Sizes: 32mm, 40mm
CVQ, Accessory, Joint and Type A & B Mounting Brackets
SMC series CVQ add on rod end simple joint and mounting brackets.- Accessory: Joint and A, B Type Mounting Brackets
- Applicable Series: CVQ
- Applicable Bore Sizes: 32mm, 40mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators