- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Compact Linear Actuators
- CVQ Compact Cylinder And Valve
- CVQ Compact Cylinder with Solenoid Valve
CVQ, Compact Cylinder with Solenoid Valve
SMC series CVQ offers a compact cylinder and valve integrated for compactness. This series offers space, energy, and labor savings. Reducing the piping between the cylinder and valve offers approximately 50% reduction in air consumption. Choose from side and axial piping. The CVQ series is designed so that the D-M9* series auto switch can be mounted flush with the cylinder profile.
- Compact cylinder with attached valve
- Space, energy, and labor savings
- Choose from side and axial piping
- Bore size (mm): 32, 40, 50, 63
- Stroke (mm): 5~100