- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Locking Rod Actuators
- CLA2 Locking Cylinder
CLA2 Locking Cylinder
The CLA2 cylinder acts as an air-operated brake with spring-backup. When external position feedback sends a signal to an air valve, the brake is actuated and fast-acting shoes grab the actuator shaft. When pressure is removed, the spring automatically locks the brake onto the shaft. Three locking mechanisms are available: spring lock, air pressure lock and air/spring pressure lock. The CLA2 locks in either direction, comes in five bore sizes, and is available with PT or NPT ports. Other features include non-lube operation, air cushions, and seven mounting styles.
C(D)LA2, Locking Air Cylinder, Double Acting, Single Rod
The CLA2 cylinder acts as an air-operated brake with spring-backup. When external position feedback sends a signal to an air valve, the brake is actuated and fast-acting shoes grab the actuator shaft. When pressure is removed, the spring automatically locks the brake onto the shaft. Three locking mechanisms are available: spring lock, air pressure lock and air/spring pressure lock. The CLA2 locks in either direction, comes in five bore sizes, and is available with PT or NPT ports. Other features include non-lube operation, air cushions, and seven mounting styles.
- Double acting, single rod cylinder w/lock
- Mounting: basic, axial foot, rod flange, head flange, single clevis, double clevis, center trunnion
- Bore sizes (mm): 40, 50, 63, 80, 100
- Strokes up to 1500mm (depending on bore size & mounting)
- Auto switch capable
C(D)LA2W, Locking Air Cylinder, Double Acting, Double Rod
The CLA2 cylinder acts as an air-operated brake with spring-backup. When external position feedback sends a signal to an air valve, the brake is actuated and fast-acting shoes grab the actuator shaft. When pressure is removed, the spring automatically locks the brake onto the shaft. Three locking mechanisms are available: spring lock, air pressure lock and air/spring pressure lock. The CLA2 locks in either direction, comes in five bore sizes, and is available with PT or NPT ports. Other features include non-lube operation, air cushions, and seven mounting styles.
- Double acting, double rod cylinder w/lock
- Mounting: basic, axial foot, rod flange, head flange, single clevis, double clevis, center trunnion
- Bore sizes (mm): 40, 50, 63, 80, 100
- Strokes up to 1500mm (depending on bore size & mounting)
- Auto switch capable
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators