- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Locking Rod Actuators
Locking Rod Actuators
MWB Locking Tie Rod Cylinder
The MWB series is a tie-rod cylinder MB series with lock and is ideal for applications requiring intermediate stops, emergency stops, and drop prevention. The MWB series is an improved design over the MNB series with its improved ease of maintenance with separate lock and cylinder construction. The exhaust locking design allows for the lock release to be manually operated with a hexagon wrench. The MWB series is available with many standard options including seven mounting types, port thread variations, optional rod boot, air cushion or rubber bumper cushion design, pivot bracket option and rod end bracket options. Available in bore sizes 32, 40, 50, 63, 80, 100mm.
CNA2 Tie Rod Locking Cylinder
The CNA2 series cylinder with lock is suitable for mid-stroke stops, emergency stops, and drop prevention. An equal holding force in extending and retracting directions make it possible to lock at either end of the stroke. High reliability and stable holding force are maintained by using a substantially lengthened brake shoe with superior wear resistance. The locking mechanism is isolated from lock release air, so lock function is not diminished by excessive dirt or drain in compressed air.
C(D)LQ, Compact Cylinder, Double Acting, Single Rod, With Lock
Compact cylinder series CLQ, although equipped with locking function, is designed to minimize the overall length. Overall length of the model is achieved to be the same as that of the CQ2 compact cylinder. CLQ is available in 5 bore sizes ranging from 40 to 100mm and is auto switch capable.
- Low profile with compact lock unit
- Two types of mounting
- Locking is possible at any position within the entire stroke
- Locking direction is selectable
- Easy manual unlocking
MLGP Guided Locking Actuator
The MLGP-B/F is a compact body, locking actuator integrated with internal guide shafts to isolate the load bearing from the movement of the actuator's rod and seals. The locking mechanism can be specified for either the extension side (F) or the retraction side (B) of the stroke. The brake spring, locking mechanism will engage when air pressure is lost for drop prevention applications and can be released by reintroducing air pressure or via a manual process. The (L) high precision ball bushing allows for smooth operation that ensures stable travel resistance, suitable for pushing and lifting applications. The (M) carbon steel alloy slide bearing provides lateral stability protecting it from side load impacts, suitable for stopping applications.
CLK2 Clamp Actuator with Lock
SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state. CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line. The CLK2 is capable of being locked at any position within the entire stroke. A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.
CLA2 Locking Cylinder
The CLA2 cylinder acts as an air-operated brake with spring-backup. When external position feedback sends a signal to an air valve, the brake is actuated and fast-acting shoes grab the actuator shaft. When pressure is removed, the spring automatically locks the brake onto the shaft. Three locking mechanisms are available: spring lock, air pressure lock and air/spring pressure lock. The CLA2 locks in either direction, comes in five bore sizes, and is available with PT or NPT ports. Other features include non-lube operation, air cushions, and seven mounting styles.
CNS Cylinder With Lock
The CNS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit saves space and the enclosed construction and separation of the lock mechanism and the unlocking piston chamber minimizes the influences of poor air quality.
CLS Large Bore Locking Actuator
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
CLM2 Round Body Locking Actuator
The series CLM2 offers a brake mechanism to stop the piston rod at any position while retracting or extending. With three different brake mechanisms and four bore sizes available, SMC gives you the choice of the best unit for your application. The compact and lightweight CLM2 is a part of the CM2 product line.
CLG1 Locking Linear Actuator
The series CLG1 is provided with a compact locking mechanism that locks in both directions. The piston rod can be locked in either direction of its cylinder stroke. It is suitable for intermediate stops, for emergency stops, and for drop prevention. The CLG1 fine lock cylinder is part of SMC's CG1 cylinder series.
MLGC Guide Cylinder with Lock
The MGC guide cylinder is ideal for material handling applications involving stopping, lifting, and pushing. It combines the functions of a conventional linear cylinder, and a non-rotation device. Features include standard air cushions, grease nipple, and switch capability. Other features include, slide or ball bushing bearings, compact design, adjustable air cushion, and lightweight guided actuator.
CNG Round Body Locking Actuator
Greater locking efficiency as well as stable locking and unlocking operation has been achieved with the CNG cylinder series by arranging a large number of steel ball bearings in circular rows. The floating taper ring provides alignment and stable locking force with respect to piston rod eccentricity. Unlocking pressure of 0.25MPa (0.05MPa lower than conventional SMC product).
C(L)KQG/CLKQP/CLKU
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
RLQ Locking Linear Actuator
Series RLQ was developed to provide the safety of drop prevention, at any point of the stroke, should the air supply be cut off. The RLQ benefits from additional features such as its own built in air cushion and lock unit, standardized bypass piping and home position holding function. The new series RLQ is the perfect solution for applications which require larger kinetic energy, high stroke repeatability and decreased sound levels. Series RLQ, is currently available in bore sizes of 32, 40, 50 and 63mm, with standard stroke options of between 20 – 100mm, series
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators