- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Locking Rod Actuators
- CLKQG-CLKQP-CLKU
C(L)KQG/CLKQP/CLKU
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm
C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm
C(L)KQG*, Pin Clamp Cylinder, Compact Type
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Magnetic field resistant auto switch mounting type
- High or Low clamping heights available
- 29mm width
- Compact design makes it applicable to a broad range of workpieces
- Round and diamond guide pins
- 32mm bore size
C(L)KU32, Pin Clamp Cylinder, w/Small Auto Switch Mounting, Plate Type
SMC's pin clamp cylinder series C(L)KQG/P was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQG/P series has positioning and clamping at one time! Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Small auto switch mounting type
- Low and high clamping height options
- Plate cylinder type with small auto switch
- Round and diamond shape guide pins
- Lock mechanism to prevent dropping of workpiece during emergency stops