- SMC Home
- Products
- Actuators
- Linear Actuators
- Round Body Repairable
Round Body Repairable
CG1
Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.
NCG
The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Rubber bumpers are standard with an option for adjustable air cushion. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable. The NCG is capable of speeds up to 40 in/sec. The NCG series is available in 11 standard options to help fit into many different applications.
CG3
Series CG3 double acting, single rod cylinder now offers a space saving, compact cylinder. With eight bore sizes it can meet any application need. It is now possible to select either a male or female thread to the standard model. Five mounting options are available. Auto switch capable. RoHS compliant.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery