NCG
The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Rubber bumpers are standard with an option for adjustable air cushion. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable. The NCG is capable of speeds up to 40 in/sec. The NCG series is available in 11 standard options to help fit into many different applications.
NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Standard NCG double acting single rod version of the NCG series The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Rubber bumpers are standard with an option for adjustable air cushion. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable. The NCG is capable of speeds up to 40 in/sec. The NCG series is available in 11 standard options to help fit into many different applications.- Double acting single rod
- Bore sizes: 3/4, 1, 2, 1 1/4, 1 1/2, & 2 1/2 (in)
- Strokes from 1in through 12in
- Mounts: basic, foot, flange, clevis, or trunnion
- Variety of switches and a variety of lead wire lengths
NC(D)GW, High Speed/Precision Cylinder, Double Acting, Double Rod
Standard NCG double acting double rod version. The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Rubber bumpers are standard with an option for adjustable air cushion. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable.- Double rod high precision cylinder
- 6 bore sizes available: 20mm ~ 63mm
- Air cushion available
- Mounting styles: basic, axial foot, flange, trunnion
- Auto switch capable
NC(D)GK, High Speed/Precision Cylinder, Non-Rotating, Double Acting, Single Rod
Standard NCG double acting non-rotating single rod version. The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable.- Non rotating, high speed/precision cylinder
- Non rotating accuracy: ¹1° ( ø20, ø25), ¹0.8° (ø32), ¹0.5° (ø40- ø63)
- 8 mounting styles available
- 6 bore sizes available
- Auto switch capable
NC(D)G, Cylinder, Double Acting, Single Rod w/Stroke Options
NCG dual stroke single rod option (XC11) and dual stoke double rod option (XC10). The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). The NCG series is auto-switch capable.- Double acting, single rod w/XB13, XC8, XC9, XC10 or XC11
- Double acting double rod w/XC10
- XB13 capable of low speeds range of 5 to 50 mm/sec
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 positions (single rod type)
- Bore sizes (mm): 20, 25, 32, 40, 50, 63
- Variety of switches and lead wire lengths
NC(D)G, Cylinder, Single Acting, Single Rod, Spring Return/Extend
Standard NCG single acting single rod version. Available in spring return or spring extend. The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 1 1/2" (40mm). The NCG series is auto-switch capable.- Single acting, single rod, spring return/extend
- Rubber seal
- Bores size: 20mm (3/4"), 25mm (1"), 32mm (1 1/4"), 40mm (1 1/2")
- Auto switch capable
- Variety of lead wires and prewired connectors
NC(D)G-XE*, High Speed/Precision Cylinder, Double Acting, Single Rod, Rod Extension Option
The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Rubber bumpers are standard with an option for adjustable air cushion. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable. The NCG is capable of speeds up to 40 in/sec. The NCG series is available in 11 standard options to help fit into many different applications.- Double acting single rod with XE* rod extension option
- Bore sizes: 3/4, 1, 2, 1 1/4, 1 1/2, & 2 1/2 (in)
- Mounts: basic, foot, flange, clevis, or trunnion
- Variety of switches and a variety of lead wire lengths
- XE Rod Extension [1 - 240] (1/8" increments, 1 = 1/8", 8 = 1", 16 = 2")
NCG, Accessory, Mounting Brackets
NCG series add on mounting brackets for mounting types flange, foot, trunnion, single and double clevis.- NCG mounting brackets
- Type: flange, foot, trunnion, single and double clevis
- Applicable to all bore sizes
NCG, Accessory, Single Clevis
NCG single clevis mounting bracket to be used with the "C" mounting option.- Single clevis bracket
- Applicable series: NCG
- Applicable bore mm (nominal size): 20 (3/4");
25 (1"); 32 (1 1/4"); 40 (1 1/2"); 50 (2"); 63 (2 1/2")
NCG, Accessory, Trunnion / Double Clevis Bracket
NCG double clevis mounting bracket to be used with the "D", "T" or "U" mounting options.- Trunnion bracket
- Applicable series: NCG
- Applicable bore mm (nominal size): 20 (3/4");
25 (1"); 32 (1 1/4"); 40 (1 1/2"); 50 (2"); 63 (2 1/2")
NCG, Accessory, Rod End Nut
NCG rod end jam nut.- Accessory: rod end nut
- Applicable bore sizes: 20, 25, 32, 40, 50, 63mm
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery