- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Round Body Repairable
- NCG Series Round Body Linear Actuators
- NCDGK High Speed-Precision Cylinder Non-Rotating Double Acting Single Rod
NC(D)GK, High Speed/Precision Cylinder, Non-Rotating, Double Acting, Single Rod
Standard NCG double acting non-rotating single rod version. The NCG series is an extremely durable, repairable round body cylinder that provides precision mounting, short overall length, light weight and high speed. Nine mounting styles are available for cylinder mounting flexibility. Bore sizes for the NCG range from 3/4"(20mm) to 2 1/2" (63mm). Standard available stroke lengths from 1" to 12" but with the ability for long strokes. The NCG series is auto-switch capable.
- Non rotating, high speed/precision cylinder
- Non rotating accuracy: ¹1° ( ø20, ø25), ¹0.8° (ø32), ¹0.5° (ø40- ø63)
- 8 mounting styles available
- 6 bore sizes available
- Auto switch capable