- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Special Applications
- HYB Hygienic Linear Actuator
HYB Hygienic Linear Actuator
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYB series has a round body profile and is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.
HYB, Hygienic Design Cylinder, Round Type
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYB series has a round body profile and is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.- Five fold increase in service life over the conventional water resistant cylinder
- The mounting dimensions are identical to those of the CG1 series
- Maximum operating pressure: 1.0MPa
- Ambient and fluid temperature: with auto switch: 0°C to 60°C, without auto switch: 0°C to 70°C
- Sealant material: NBR and external FKM
HY, Accessory, Mounting Brackets
Production and packaging applications involving food and beverages often need specialized equipment to meet the strict hygiene standards required in these industry sectors. SMC, the world leader in pneumatic technology, has developed the HY series to meet these requirements. All the models in the HY series are particularly suitable for application in the "non-food" or "splash" zones of a production line. Their high quality construction and optional food grease ensure an increased service life. The HYB series has a round body profile and is available with a rail mounted auto switch, which is fully adjustable along the stroke length, providing improved cleaning benefits.- Accessory: Mounting Brackets
- Types: C (Single Clevis), D (Double Clevis), E (Clevis Pin), F (Flange), L (Foot)
- Applicable Bore Sizes: 32mm, 40mm, 50mm, 63mm
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators