- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Special Applications
- HYB Hygienic Linear Actuator
- HYB Hygienic Design Cylinder Round Type
HYB, Hygienic Design Cylinder, Round Type
Production and packaging applications involving food and beverages often need specialist equipment to meet the strict hygiene standards required in these industry sectors. To stop the growth of pathogens and other potentially harmful agents in this process, efficient antibacterial cleaning is an accepted necessity. That’s why SMC, the world´s leaders in pneumatic technology, have now developed a new range of hygienic designed cylinders, Series HY, including a complementary auto switch ensuring maximum clean-ability. The complete (HY) hygienic range consists of four model options which all feature the same smooth, easy to clean, exterior surfaces. Series HYC is a range of ISO/VDMA approved cylinders with a unique square profile, non-rising air cushion mechanism, providing improved water resistance and clean-ability. Series HYG offers increased lateral load performance, Series HYQ is an ultra compact space saving range and Series HYB, with its round profile body, finally completes the HY cylinder options. To complement these ranges SMC have also developed a new rail mounted auto switch, Series D-F6, which is fully adjustable along the stroke length which provides improved cleaning benefits by having an intermediate space between the switch and the cylinder. All the models in the HY range are particularly suitable for applications in the “non-food” or “splash” zones of a production line and their high quality construction and special cylinder, food grease, internal lubrication ensure a lifecycle performance which has never been achieved or thought possible before.
- Five fold increase in service life over the conventional water resistant cylinder
- The mounting dimensions are identical to those of the CG1 series
- Maximum operating pressure: 1.0MPa
- Ambient and fluid temperature: with auto switch: 0°C to 60°C, without auto switch: 0°C to 70°C
- Sealant material: NBR and external FKM
RoHS Certificate
Add To Project
Select File Format
Product Categories & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories