- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Standard Linear Actuators
- CS1 Large Bore Tie Rod Actuator
CS1 Large Bore Tie Rod Actuator
Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 300mm and stroke lengths up to 2400mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.
CS1, Air Cylinder, Double Acting
Series CS1 air and air/hydro cylinder double acting version of SMC's largest bore cylinder. This series is available in bore sizes up to 300mm and stroke lengths up to 2400mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 300mm, various mounting configurations, cushion for noise damping.
- Double acting, single rod and double rod
- Non-Lube type, Lube type and Air/Hydro type
- Bore sizes: 125mm to 300mm
- Strokes up to 2400mm available
- Seven mounting styles available
- Auto switch capable
C(D)S1*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
Series CS1 air cylinder low friction single rod double acting version of SMC's largest bore cylinder. This version can be used smooth movement in low pressure situations or where lower sliding friction is needed. This series is available in bore sizes up to 160mm and stroke lengths up to 1600mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, various mounting configurations, cushion for noise damping.
- Double acting, single rod, low friction
- Available with Rc, NPT or G port threads
- Bore size (mm): 125, 140, 160
- Auto switch capable
- Variety of lead wires or prewired connectors
CS1, Accessory, I Type Single Knuckle Joint
Series CS1 add on, rod end single knuckle joint
- I type single knuckle joint
- Applicable series: CS1
- Applicable bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
- Material: cast iron
CS1, Accessory, Y Type Double Knuckle Joint
Series CS1 add on, rod end double knuckle joint
- Y type double knuckle joint
- Applicable series: CS1
- Applicable bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
- Material: cast iron
CS1, Accessory, Knuckle Pin, Clevis Pin
Series CS1 add on, rod end single and double knuckle joint pins
- Knuckle pin, clevis pin
- Applicable series: CS1
- Applicable bore sizes (mm): 125, 140, 160, 180, 200, 250, 300
- Material: carbon steel
CS1, Accessory, Rod End Nut
Series CS1 add on, rod end jam nut
- Rod end nut
- Applicable series: CS1
- Applicable bore sizes: 125, 140, 160, 180, 200, 250, 300
- Material: rolled steel
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators