- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Linear Actuators
- Standard Linear Actuators
- CS1 Large Bore Tie Rod Actuator
- CDS1Q Air Cylinder Double Acting Single Rod Low Friction
C(D)S1*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
Series CS1 air cylinder low friction single rod double acting version of SMC's largest bore cylinder. This version can be used smooth movement in low pressure situations or where lower sliding friction is needed. This series is available in bore sizes up to 160mm and stroke lengths up to 1600mm. Additionally, the CS1 can be ordered auto-switch capable. Other options include, various mounting configurations, cushion for noise damping.
- Double acting, single rod, low friction
- Available with Rc, NPT or G port threads
- Bore size (mm): 125, 140, 160
- Auto switch capable
- Variety of lead wires or prewired connectors