- SMC Home
- Products
- Actuators
- Specialty Actuators
- High Durability
- High Durability CM2 Series
High Durability CM2 Series
Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provide excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2 series delivers extra flexibility including the option of male and female rods. The high durability CM2 series offers superior durability and environmental resistant compared to standard CM2 cylinders.
CM2-XB24, Longer Life Cylinder, Double Acting Single Rod
The CM2-XB24 double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance and at least 4 times superior durability and environmental resistance. The CM2-XB24 allows for extended maintenance intervals and employs the same specifications and dimensions as the existing CM2 air cylinder models.
- Longer life cylinder
- Double acting, single rod
- Female rod end available as standard
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
CM2-XC4, Dust Resistant Cylinder, Double Acting Single Rod
The CM2-XC4 double acting, single rod, stainless steel cylinders are compact, lightweght and offer high performance and at least 6 times superior durability in dudsty environments. The CM2-XC4 is suitable for environments with ceramic powder, toner powder, paper powder and metallic powder. The CM2-XC4 employs the same specifications and dimensions as the existing CM2 air cylinder models.
- High durability series
- Double acting, single rod
- Female rod end available as standard
- Bore sizes: 20, 25, 32, 40
- Applicable powder particle size: 20 to 100 microns
- Easy to fine adjustment of auto switch position
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery