CM2-XC4, Dust Resistant Cylinder, Double Acting Single Rod

The CM2-XC4 double acting, single rod, stainless steel cylinders are compact, lightweght and offer high performance and at least 6 times superior durability in dudsty environments. The CM2-XC4 is suitable for environments with ceramic powder, toner powder, paper powder and metallic powder. The CM2-XC4 employs the same specifications and dimensions as the existing CM2 air cylinder models.

  • High durability series
  • Double acting, single rod
  • Female rod end available as standard
  • Bore sizes: 20, 25, 32, 40
  • Applicable powder particle size: 20 to 100 microns
  • Easy to fine adjustment of auto switch position
CM2-XC4, Dust Resistant Cylinder, Double Acting Single Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Port Thread Configuration Status
Stroke Configuration Status
Rod End Thread Configuration Status
Pivot Bracket Configuration Status
Rod End Bracket Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Dust Resistant Specifications Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate