- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Load Stopping
- RS Fixed Height Stopper Cylinder
RS Fixed Height Stopper Cylinder
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
RS(D)Q, Stopper Cylinder, Fixed Mounting Height
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Fixed height stopper cylinder
- Double acting & single acting available
- Bore sizes: 12mm to 50mm
- Stroke range: 10mm to 30mm
- Auto switch capable
RS(D)G, Stopper Cylinder, Adjustable Mounting Height
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Adjustable height stopper cylinder
- Double acting & single acting available
- Bore sizes: 40mm, 50mm
- Stroke range: 20mm to 30mm
- Auto switch capable
RSH, Stopper Cylinder, Heavy Duty
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Heavy duty stopper cylinder
- Double acting & single acting available
- Bore sizes: 20mm to 80mm
- Stroke range: 15mm to 40mm
- Auto switch capable
RS2H, Heavy Duty Stopper Cylinder
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Heavy duty stopper cylinder
- Bore sizes (mm) 50, 63, 80
- Mounting type: flange
- Piping available in 2 directions
- Variety of options available
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators