- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Load Stopping
- RS Fixed Height Stopper Cylinder
- RS2H Heavy Duty Stopper Cylinder
RS2H, Heavy Duty Stopper Cylinder
The RSQ series is a fixed-height stopper cylinder with proven endurance and low breakaway characteristics. The RSG series is an adjustable mounting height stopper cylinder. It can be raised or lowered according to the distance required to stop the work piece. The RSH heavy-duty stopper cylinder is specially designed for use on conveyor lines or other applications requiring an external stopping device.
- Heavy duty stopper cylinder
- Bore sizes (mm) 50, 63, 80
- Mounting type: flange
- Piping available in 2 directions
- Variety of options available