CS1
The CS1, tie-rod style, low friction air cylinder has been designed with a low sliding resistance of the piston, making this air cylinder ideal for contact pressure control applications requiring smooth movements at low pressure. The CS1 air cylinder offers 3 bore sizes (125, 140 & 160mm), 7 mounting options, and is auto switch capable. Other options include rod boots & cushions.
C(D)S1*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
The CS1, tie-rod style, low friction air cylinder has been designed with a low sliding resistance of the piston, making this air cylinder ideal for contact pressure control applications requiring smooth movements at low pressure. The CS1 air cylinder offers 3 bore sizes (125, 140 & 160mm), 7 mounting options, and is auto switch capable. Other options include rod boots & cushions.
- Double acting, single rod, low friction
- Available with Rc, NPT or G port threads
- Bore size (mm): 125, 140, 160
- Auto switch capable
- Variety of lead wires or prewired connectors
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery