- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Low Speed-Low Friction
- Low Friction
- Low Friction CS1
- CDS1Q Air Cylinder Double Acting Single Rod Low Friction
C(D)S1*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
Series CS1 air cylinder is SMC's largest bore cylinder. This series is available in bore sizes up to 12" and stroke lengths up to 60". Additionally, the CS1 can be ordered auto-switch capable. Other options include, large bore sizes up to 12" (300mm), various mounting configurations, cushion for noise damping, and lubrication optional.
- Double acting, single rod, low friction
- Available with Rc, NPT or G port threads
- Bore size (mm): 125, 140, 160
- Auto switch capable
- Variety of lead wires or prewired connectors