- SMC Home
- Products
- Pneumatic Actuators
- Specialty Actuators
- Rod Locking Actuators
- Rod Locking
- CLS Large Bore Locking Actuator
CLS Large Bore Locking Actuator
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
C(D)LS, Locking Cylinder, Double Acting, Single Rod, Auto-switch Capable
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Fail safe construction
- Equal holding force in both directions
- Lock unit switch
- Improved maintainability
- Strokes to 1600 depending upon mounting brackets
- Auto switch capable cylinder
- Auto switch capable brake unit
CLS, Accessory, Mounting Brackets
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Mounting brackets
- Bore sizes: 125~250mm
- Type: flange, foot, single & double clevis
CLS, Accessory, Knuckle Joints
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Single and double knuckle joints
- Applicable to 125mm, 140mm, 160mm, 180mm, 200mm and 250mm bore sizes
CLS, Accessory, Rod End Nut
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Rod end nuts
- Applicable to 125mm, 140mm, 160mm, 180mm, 200mm, and 250mm bore sizes
CLS, Accessory, Clevis Pin/Knuckle Pin
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Clevis pin/knuckle pin
- Applicable to 125mm, 140mm, 160mm, 180mm, 200mm and 250mm bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators