- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Rod Locking Actuators
- Rod Locking
- CLS Large Bore Locking Actuator
- CLS Accessory Rod End Nut
CLS, Accessory, Rod End Nut
The CLS series cylinder with lock is ideal for applications requiring intermediate and emergency stop and drop prevention. The compact lock unit is lightweight and saves space. A switch is optional on the brake cylinder so the operating state of the lock unit (brake piston) can be detected using the switch signal. By separating the lock mechanism and the brake cylinder, SMC has minimized the influences of unlocking air quality such as moisture and condensation.
- Rod end nuts
- Applicable to 125mm, 140mm, 160mm, 180mm, 200mm, and 250mm bore sizes