CG5-S
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.


C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod
SMC's CG5-S series is a stainless steel cylinder, perfect for use in wash down applications such as food processing machinery requiring intense cleaning. The use of non-toxic additives allows confident use in equipment for foods, beverages and medical products, etc. The CG5-S can be disassembled, allowing replacement of seals, which promotes an extended service life. SMC provides plugs for unused mounting threads to prevent residue build-up in the threads. The use of stainless steel (SUS304) on external metal parts provides improved corrosion resistance in environments with exposure to water.
- Double acting, single rod CG5-S cylinder
- All stainless steel external parts
- Special scraper prevents water from entering cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Auto switch capable

C(D)G5-S-X6011, Stainless Steel Cylinder, Double Acting, Single Rod, NFPA
SMC's CG5-X6011 series is a NFPA mounting interchangeable, stainless steel cylinder, perfect for use in wash down applications such as food processing machinery requiring intense cleaning. The use of non-toxic additives allows confident use in equipment for foods, beverages and medical products, etc. The CG5-S can be disassembled, allowing replacement of seals, which promotes an extended service life. SMC provides plugs for unused mounting threads to prevent residue build-up in the threads. The use of stainless steel (SUS304) on external metal parts provides improved corrosion resistance in environments with exposure to water.
- NFPA mounting interchangeable, all SUS air cylinder
- 5 bore sizes
- 9 NFPA mounting options
- NBR or FKM seal material
- Auto switch capable

CG5W-S, Stainless Steel Cylinder, Double Acting, Double Rod
SMC's CG5W-S series is a stainless steel, double acting, double rod cylinder, perfect for use in wash down applications such as food processing machinery requiring intense cleaning. The use of non-toxic additives allows confident use in equipment for foods, beverages and medical products, etc. The CG5W-S can be disassembled, allowing replacement of seals, which promotes an extended service life. SMC provides plugs for unused mounting threads to prevent residue build-up in the threads. The use of stainless steel (SUS304) on external metal parts provides improved corrosion resistance in environments with exposure to water.
- Double Acting, double rod CG5W-S cylinder
- All stainless steel external parts
- Special scraper prevents water from entering cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Auto Switch capable

C(D)G5, Accessory, Mounting Bracket
SMC's CG5 series stainless steel add on mounting brackets.
- CG5 mounting brackets
- Type: flange, foot, trunnion bracket
- Applicable to all bore sizes
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery