- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Specialty Actuators
- Stainless Steel
- CG5 All Stainless Steel Actuator
- CDG5-S Stainless Steel Cylinder Double Acting Single Rod
C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod
SMC's CG5-S series is a stainless steel cylinder, perfect for use in wash down applications such as food processing machinery requiring intense cleaning. The use of non-toxic additives allows confident use in equipment for foods, beverages and medical products, etc. The CG5-S can be disassembled, allowing replacement of seals, which promotes an extended service life. SMC provides plugs for unused mounting threads to prevent residue build-up in the threads. The use of stainless steel (SUS304) on external metal parts provides improved corrosion resistance in environments with exposure to water.
- Double acting, single rod CG5-S cylinder
- All stainless steel external parts
- Special scraper prevents water from entering cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Auto switch capable