- SMC Home
- Products
- Fittings Tubing Speed Controls
- Tube Fittings
- FDA Compliant Fittings
- FDA KQG2 Fitting
- KQG2-F Stainless Steel 316 FDA Compliant One-touch Fitting Inch Size UNF NPT Threads
KQG2-F, Stainless Steel 316, (FDA Compliant) One-touch Fitting, Inch Size (UNF, NPT Threads)
Series KQG2 is a one-touch fitting made of all stainless steel SUS316, except seal parts. The series is suitable for use with steam and is grease-free. Applicable tubing includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin. The KQG2 series is available in both metric and inch sizes. The KQG2 is more compact and lightweight, and offers more configuration variations and tube sizes than the KQG series.
- For food industry
- Stainless steel 316 metric size one-touch fittings
- FDA compliant
- Applicable tubing: FEP, PFA, Nylon, Soft nylon, Polyurethane, Polyolefin
- Fluid temperature: -5 to 150°C
- FDA compliant rubber parts
- NSF H1-compliant paraffin grease