- SMC Home
- Products
- Fittings Tubing Speed Controls
- Tube Fittings
- FDA Compliant Fittings
FDA Compliant Fittings
FDA KQG2 Fitting
Series KQG2 is a one-touch fitting made of all stainless steel SUS316, except seal parts. The series is suitable for use with steam and is grease-free. Applicable tubing includes FEP, PFA, nylon, soft nylon, polyurethane and polyolefin. The KQG2 series is available in both metric and inch sizes. The KQG2 is more compact and lightweight, and offers more configuration variations and tube sizes than the KQG series.
KFG2 - FDA Compliant
Series KFG2 fittings can operate with ambient operating fluid temperatures of -65 to 260ºC (swivel elbow type -5 to 150ºC). With their stainless steel 316 construction and unique non-rubber seal insert connection, these grease-free fittings offer high levels of corrosion resistance, and can be used with numerous piping materials including FEP, PFS, soft and regular nylon, polyurethane and polyoelfin. Available in male elbow, male connector, male branch tee, straight union, union tee, bulkhead union, union elbow, swivel elbow and female connector options, the KFG2 fittings can accommodate tube sizes from 4mm to 16mm and 1/8" to 1/2" with port sized thread connections from R1/8 to R1/2 and 1/8NPT to 1/2NPT.
KQB2 - FDA Compliant
Compact and lightweight, the KQB2 one-touch fitting uses electroless nickel plated brass components as standard specification. Its maximum operating temperature is 150° C. KQB2 fittings can be used with fluid, and in environments having a large temperature change. Configuration variations have been improved to 17 models. Applicable tube sizes are Ø3.2 to Ø16 and 1/8" to 1/2". Series KQB2 is available with M, R, Rc, UNF, NPT or G connection threads.Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories