- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CLKQG-CLKQP-CLKU
C(L)KQG/CLKQP/CLKU
Pin clamp cylinder series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet
SMC's pin clamp cylinder with a standard magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm
C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet
SMC's pin clamp cylinder with a weld environment immune magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins availabe and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm
C(L)KQG*, Pin Clamp Cylinder, Compact Type
SMC's compact type pin clamp cylinder with a standard magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
- Magnetic field resistant auto switch mounting type
- High or Low clamping heights available
- 29mm width
- Compact design makes it applicable to a broad range of workpieces
- Round and diamond guide pins
- 32mm bore size
C(L)KU32, Pin Clamp Cylinder, Plate Type
SMC's pin clamp plate type cylinder with a standard magnet, series C(L)KUQ series was designed with 4 body types for a broad range of installation conditions. Plate type cylinder utilizes an oval piston and allows for closer pin to pin dimensions. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Magnetic field resistant auto switch mounting type
- Holds a workpiece during emergency stops
- Plate cylinder with small auto switch
- Round and diamond shaped guide pins
- Unclamp direction locking
C(L)KU32, Pin Clamp Cylinder, w/Small Auto Switch Mounting, Plate Type
SMC's pin clamp plate type cylinder with mounting for smaller auto switches, series C(L)KUQ series was designed with 4 body types for a broad range of installation conditions. Plate type cylinder utilizes an oval piston and allows for closer pin to pin dimensions. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.- Small auto switch mounting type
- Low and high clamping height options
- Plate cylinder type with small auto switch
- Round and diamond shape guide pins
- Lock mechanism to prevent dropping of workpiece during emergency stops
C(L)KQG*-X3036, Pin Clamp Cylinder, Compact Type
SMC's pin clamp plate type cylinder with mounting for smaller auto switches, series C(L)KG was designed with 4 body types for a broad range of installation conditions. There are 60 diameters of guide pins available and an optional guide pin shape.
- Lightweight: 41% reduction (900 g → 530 g)
- Overall Length: 41.5mm shorter (183mm → 141.5mm)
- Body width: 4mm shorter (50mm → 46mm)
- Lock mechanism to prevent the dropping of workpieces during emergency stops
- Round type and diamond type guide pins for workpieces with ø8 to ø20
- Easy arm replacement
CKQ-X3445 Lateral Type Pin Clamp Cylinder
Maximize workspace and enhance safety with the CKQ32-X3445 Lateral Type Pin Clamp Cylinder. Lateral compact design allows for seamless integration into confined areas. It can be specified with robust lock mechanism that prevents workpieces from dropping during emergency stops or pressure loss.
- Compact design: overall length is reduced by 94mm compared to CKQG32-X2081
- Available with Lock Mechanism to prevent workpiece from dropping during emergency stops
- Flexible mounting
- Bore size: 32mm
- Maximum holding force: 402 N
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators