- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CLKQG-CLKQP-CLKU
- CLKQG Pin Clamp Cylinder Built-in Standard Magnet
C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet
SMC's pin clamp cylinder with a standard magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins available and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm