- SMC Home
- Products
- Pneumatic Actuators
- Clamps Pneumatic Operated
- CLKQG-CLKQP-CLKU
- CLKQP Pin Clamp Cylinder Built-in Strong Magnet
C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet
SMC's pin clamp cylinder with a weld environment immune magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions. There are 55 types of guide pins availabe and an optional locking mechanism. C(L)KQ series has positioning and clamping at one time. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.
- Pin clamp cylinder with positioning and clamping at one time
- 55 types of guide pins
- 4 body types for a broad range of installation conditions
- Optional locking mechanism
- Precision adjustment of clamping height is possible by choosing the with shim type
- Adjustment range: 0.5 to 3mm