- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CM2 Stainless Steel Cylinder
CM2 Stainless Steel Cylinder
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
Series CM2-Z1 stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z1 series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z1 series offers a variety of mounting options.
- Bore sizes: 20, 25, 32, 40
- Cylinder with rod end bracket available as a standard
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Overall length is shortened with boss-cut type
C(D)M2-(S/T) Z1, Air Cylinder, Single Acting, Spring Return/Extend
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 250mm
- Easy fine adjustment of auto switch position
- Rod end bracket available as standard
C(D)M2W-Z1, Air Cylinder, Double Acting, Double Rod
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Rod end bracket available as standard
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
C(D)M2K-Z1, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Non-rotating rod: double acting single rod
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 300 mm
- Rod end bracket available as standard
C(D)M2KW-Z1, Air Cylinder, Non-rotating, Double Acting, Double Rod
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Non-rotating rod: double acting, double rod
- Bore sizes: 20, 25, 32, 40
- Standard stroke: 25 to 300 mm
- Rod end bracket available as standard
C(D)M2R-Z1, Air Cylinder, Direct Mount, Double Acting, Single Rod
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Direct mount: double acting single rod
- Bore sizes: 20, 25, 32, 40 (mm)
- Strokes from 25mm to 300mm
- Space Saving
- Improve installation accuracy
C(D)M2Y-Z, Smooth Air Cylinder, Double Acting, Single Rod
Series CM2Y-Z smooth acting option are compact, lightweight and offer high performance. The smooth action option are excellent for low speed or low pressure applications. Transparent auto switch bracket provides visibility of the status of the switch.
- Minimum operating pressure 0.02MPa
- Double acting, Single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Stroke: (mm) 25, 50, 75, 100, 125, 150, 200, 250, 300
- Various mounting options
CM2-Z, Double Acting, Single Rod, Air Cylinder, Temperature Resistant Options
Series CM2-Z stainless steel cylinders with temperature options offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Double acting, single rod cylinder
- High temperature (XB6) Bore sizes (mm) 20, 25, 32, 40
- Low temperature (XB7) Bore sizes (mm) 20, 25, 32, 40
- Low temperature (XB7) ambient range -40 to 70°C
- High temperature (XB6) ambient range -10 to 150°C
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options
CM2-Z stroke options are great solutions for specialized applications but offer the same compact, lightweight and high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Double acting, single rod w/XB9, XC8, XC9, XC10, XC11 or XC12
- Double acting double rod w/XC10
- XB9 is capable of low speeds range of 5 to 50 mm/sec
- XC8 option has adjustable stroke in the extend direction
- XC9 option has adjustable stroke in the retract direction
- XC10 is dual stroke with 4 positions (double rod type)
- XC11 is dual stroke with 3 position (single rod type)
- XC12 is tandem dual force cylinder
- Bore sizes (mm): 20, 25, 32, 40
- Variety of switches and lead wire lengths
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Environmental Options
Series CM2-Z stainless steel cylinders with environmental resistant options are designed for tough environments and offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Double acting, single rod cylinder
- FKM seals (XC22)
- Rod wiper (XC4) prevents contamination from entering the cylinder
- Rod coil scraper (XC35) can be used for removing weld slag, ice and other contaminants from the piston rod
- Stainless steel piston rod (XC6) replaces the standard carbon steel piston rod
- Food grade grease (XC85) replaces the standard internal grease
C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option
Series CM2-XC20 moves the rear port to an axial location and offers the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options
- Axial port option (XC20)
C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Centralized piping: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 500mm
- Mounts: basic, foot, front trunnion
- Variety of switches and a variety of lead wire lengths
C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- End lock cylinder, CBM2
- Double acting, single rod
- 8 mounting options available
- Bore sizes: 20mm, 25mm, 32mm, 40mm
- Auto switch capability
C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Low friction: double acting single rod
- Bore sizes: 20, 25, 32, & 40 (mm)
- Strokes from 25mm through 500mm
- Mounts: basic, foot, front & rear flange, clevis, trunnion
- Variety of switches and a variety of lead wire lengths
10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting single rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting double rod
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting single rod direct mount
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean series air cylinder
- Double acting, single rod, end lock
- Bore sizes (mm): 20, 25, 32, 40
- Auto switch capable
10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Clean Series low speed cylinder
- Double acting single rod
- Bore sizes: (mm) 20, 25, 32, 40
- Auto switch capable
C(D)M2-Z1, Double Acting, Single Rod, High Speed and Frequency
Series CM2-Z1 stainless steel cylinders are compact, lightweight and offer high performance. X3423 variation allows for a higher frequency and speed. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z1 series offers a variety of mounting options.
- Bore sizes: 20, 25, 32
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Higher speed and frequency than standard model
CM2, Accessory, Mounting Brackets
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- CM2 mounting brackets
- Type: flange, foot, trunnion, single and double clevis
- Applicable to all bore sizes
CM2/CM2-Z Accessory, Knuckle Joints
Series CM2-Z add on single and double piston rod knuckle joints.
- Single and double knuckle joints
- Available for all bore sizes
CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis
Series CM2-Z rear pivot bracket to be used with integrated rear clevis mount (E).
- Pivot bracket for integrated clevis
- Applicable series: CM2
- Applicable bore sizes (mm): 20, 25, 32, 40
- Material: rolled steel
CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts
Series CM2-Z add on piston rod and mounting jam nuts.
- Accessories: rod end, mounting and trunnion nuts
- Material: carbon steel
- Applicable bore sizes (mm): 20, 25, 32, 40
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators