- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
Stainless Steel Body
NCM Round Body Stainless Actuator
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
CG5-S All Stainless Steel Actuator
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
CM2 Stainless Steel Cylinder
Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
CM5, Stainless Steel Cylinder
CM5 Series is a compact stainless-steel cylinder that utilize food grade NSF-H1 grease (for the improved water resistant type). All external parts are used for cylinder body, mounting bracket, mounting bolt and accessories, ensuring superior corrosion resistance.
CJ2 Small Bore Actuator
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
CJ5-S All Stainless Steel Actuator
Series CJ5-S is a small bore stainless steel cylinder, designed for use in environments with water spray (such as food processing machines). A special scraper (standard) prevents water from entering the cylinder. Non-toxic additives allow confident use in equipment for food, beverage and medical products, etc. The CJ5-S series can be disassembled for replacement of seals.
CM3 Double Acting Single Rod Cylinder
Series CM3 double acting, single rod cylinders are a fully functional, compact cylinder used for space saving designs. The CM3 series offers a variety of mounting options and is auto switch capable. The CM3 is now RoHS compliant.
NCJ2 Inch Type Miniature Actuator
Series NCJ2 miniature cylinders available in spring return, spring extend, or double acting all offer stainless steel tubing and stainless steel rods. Available in bore sizes 6, 10, 16mm and standard stroke lengths up to 8". Basic, foot, front flange and double rear clevis mounting options. Auto-switch capable. Other features include non-rotating, double rod, rubber bumpers and a stainless steel body.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators