- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
CJ2 Small Bore Actuator
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod
Series CJ2-Z double acting, single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Optional features include air cushion, port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Easy fine adjustments of auto switch position
- Mounting types added: Double foot, Head Flange, Double-side Bossed
- Rod end deflection accuracy improved
C(D)J2W-Z, Air Cylinder, Double Acting, Double Rod
Series CJ2-Z double acting, double rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Optional features include air cushion and magnet for auto-switch capability.
- Rods at both ends of cylinder
- Bore sizes: 10, 16 (mm)
- Strokes from 15mm through 200mm
- Mounts: basic, foot, front flange
- Variety of switches and a variety of lead wire lengths
C(D)J2-Z, Air Cylinder, Single Acting, Spring Return/Extend
Series CJ2-Z single acting, single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Compact and lightweight
- Bore sizes (mm): 10, 16
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
- Auto switch capable
- Spring return/extend
C(D)J2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod
Series CJ2K-Z double acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Non-rotating rod type
- Bore sizes: 10 & 16 (mm)
- Strokes from 15mm through 200mm
- Variety of switches and a variety of lead wire lengths
C(D)J2K-Z, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend
Series CJ2K-Z single acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Non-rotating, Single Acting, Single Rod
- Bore sizes: 10 & 16 (mm)
- Strokes from 15mm through 150mm
- Mounts: variety of mounting options
- Variety of switches and lead wire lengths
C(D)J2Z-Z, Air Cylinder, Built-in Speed Controller, Double Acting, Single Rod
Series CJ2-Z double acting, single rod with built in speed controller is available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting single rod w/ built in speed controller
- Bore sizes: 10, & 16 (mm)
- Strokes from 15mm through 200mm
- Variety of switches and lead wire lengths
C(D)J2ZW-Z, Air Cylinder, Built-in Speed Controller, Double Acting, Double Rod
Series CJ2-Z double acting, single rod with built in speed controller is available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 3 mounting types for versatility. Optional features include magnet for auto-switch capability.
- Double acting double rod w/built in speed controller
- Bore sizes: 10, & 16 (mm)
- Strokes from 15mm through 60
- Mounts: basic, foot, flange
- Variety of switches and lead wire lengths
C(D)J2RA-Z, Air Cylinder, Direct Mount, Double Acting, Single Rod
Direct Mount CJ2-Z double acting, single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Direct mount, double acting, single rod
- Compact and lightweight
- Bore sizes (mm): 10, 16
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
- Auto switch capable
C(D)J2RA-Z, Air Cylinder, Direct Mount, Single Acting, Spring Return/Extend
Direct Mount CJ2-Z single acting, single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Direct mount, single acting spring return/extend air cylinder
- Compact and lightweight
- Bore sizes (mm): 10, 16
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
- Auto switch capable
C(D)J2RKA-Z, Air Cylinder, Direct Mount, Non-rotating, Double Acting, Single Rod
Direct Mount CJ2-Z double acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Direct mount: non-rotating: double acting single rod
- Bore sizes: 10 & 16 (mm)
- Strokes from 15mm through 200mm
- Auto switch capable
C(D)J2RKA-Z, Air Cylinder, Direct Mount, Non-rotating, Single Acting, Spring Return/Extend
Direct Mount CJ2-Z single acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Non-rotating, direct mount
- Single acting, spring return/extend
- Bore size (mm): 10, 16
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
- Auto switch capable
C(D)J2Y-Z, Smooth Cylinder, Double Acting, Single Rod
Series CJ2Y-Z double acting, single rod, smooth type air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Smooth type is perfect for low speed or low pressure applications. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting, single rod
- Bore size: (mm) 10, 16
- Standard stroke: (mm) 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
- Minimum operating pressure: 0.03MPa
C(D)J2X-Z, Low Speed Cylinder, Double Acting, Single Rod
Series CJ2X-Z double acting, single rod, low friction type air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Low friction option is perfect for low speed or where and ultra smooth actuation is required. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- CJ2, low friction type
- Mountings: basic, foot, flange, double clevis
- Bore sizes: 10mm, 16mm
- Strokes up to 200mm
- Auto switch capable
CJ2-Z, Air Cylinder, Double Acting, Single Rod, Temperature Options
Series CJ2 with temperature options are small bore, double acting, single rod, stainless steel tube, air cylinders available in 6, 10, 16mm sizes and designed for extreme temperatures. Available in 7 mounting types for versatility.
- Double acting, single rod cylinder
- High temperature (XB6) Bore sizes (mm) 6, 10, 16
- Low temperature (XB7) Bore sizes (mm) 6, 10, 16
- Low temperature (XB7) ambient range -40 to 70°C
- High temperature (XB6) ambient range -10 to 150°C
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Port Options
Series CJ2-XC3 allows the rear port location to be specified. CJ2-XC51 includes selectable hose nipples in the ports. They are double acting single rod, stainless steel tube, air cylinders. Available in 7 mounting types for versatility. Pivot and rod end brackets can be ordered with the cylinder under one part number
- XC3(A, B, C, D) to specify port location
- XC51 (Hose nipple option)
- Bore sizes 6mm, 10mm, 16mm
- Easy fine adjustments of auto switch position
- Mounting types added: Double foot, Head Flange, Double-side Bossed
- Rod end deflection accuracy improved
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Environmental Options
Series CJ2-Z environmental resistant options are designed for tough environments and is still the lightweight, double acting, single rod, stainless steel tube air cylinders. Available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- XC22 (FKM seals)
- XC85 (Food processing grease)
- X446 (PTFE grease)
- Bores sizes (mm): 10, 16
- Easy fine adjustments of auto switch position
- Mounting types added: Double foot, Head Flange, Double-side Bossed
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Stroke Options
Series CJ2-Z with stroke options are great solutions for specialized applications. It is the standard stainless steel tube, air cylilnders are available in 6, 10 and 16mm bore sizes. Available in multiple mounting types for versatility.
- XB9 low speed cylinder (10 to 50 mm/sec)
- XB13 low speed cylinder (10 to 50 mm/sec) (6mm bore only)
- XC8 extend stroke adjustable (10 and 16mm bore only)
- XC9 retract stroke adjustable (10 and 16mm bore only)
- XC10 Dual stroke double rod (4 position) (10 and 16mm bore only)
- XC11 Dual stroke single rod (3 position) 10 and 16mm bore only
- Mounting types added: Double foot, Head Flange, Double-side Bossed
- High rod end deflection accuracy
C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting, single rod, end lock cylinder
- 16mm bore
- Mounting types: basic, axial foot, front flange, double clevis
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
- Auto switch capable
10/11/21/22-C(D)J2-Z Air Cylinder, Double Acting, Single Rod, Clean Room
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting, single rod for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
10/11/21/22-C(D)J2W-Z, Air Cylinder, Double Acting, Double Rod, Clean Room
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting, double rod for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
10/11/21/22-C(D)J2RA-Z, Air Cylinder, Direct Mount, Clean Room
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting, single rod, direct mount for use in clean environment
- Relief or vacuum suction types
- Bore size (mm): 10, 16
- Auto switch capable
CJ2-Z, Accessory, Knuckle Joints
Series CJ2-Z add on rod end knuckle joints.
- Accessory: knuckle joints
- Single or double
- 10 or 16mm bore size
CJ2-Z, Accessory, Clevis & Knuckle Pins
Series CJ2-Z add on rear clevis and pins.
- Accessory: clevis and knuckle pins
- Material: stainless steel
CJ2-Z Accessory, Mounting & Rod End Nuts
Series CJ2-Z mounting and rod end jam nuts.
- Accessory: mounting & rod end nuts
- Material: carbon steel
- Applicable bore (mm): 10, 16
CJ2-Z Accessory, Rod End Caps
Series CJ2-Z rod end caps.
- Rod end cap
- Available in flat or round style
- Applicable to 10 or 16 mm bore
CJ2, Accessory, Mounting Brackets
Series CJ2-Z stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Auto switches are available in band and rail mounting types. The CJ2-Z switch bracket is transparent to improve visibility of the indicator LED. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Accessory: mounting bracket
- Types: C (clevis), F (flange), L (foot), T (trunnion)
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators