- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
- CDJ2RKA-Z Air Cylinder Direct Mount Non-rotating Double Acting Single Rod
C(D)J2RKA-Z, Air Cylinder, Direct Mount, Non-rotating, Double Acting, Single Rod
Direct Mount CJ2-Z double acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Direct mount: non-rotating: double acting single rod
- Bore sizes: 10 & 16 (mm)
- Strokes from 15mm through 200mm
- Auto switch capable
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls