- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
- CDJ2-Z Air Cylinder Double Acting Single Rod Port Options
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Port Options
Series CJ2-XC3 allows the rear port location to be specified. CJ2-XC51 includes selectable hose nipples in the ports. They are double acting single rod, stainless steel tube, air cylinders. Available in 7 mounting types for versatility. Pivot and rod end brackets can be ordered with the cylinder under one part number
- XC3(A, B, C, D) to specify port location
- XC51 (Hose nipple option)
- Bore sizes 6mm, 10mm, 16mm
- Easy fine adjustments of auto switch position
- Mounting types added: Double foot, Head Flange, Double-side Bossed
- Rod end deflection accuracy improved
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls