- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
- CDJ2Z-Z Air Cylinder Built-in Speed Controller Double Acting Single Rod
C(D)J2Z-Z, Air Cylinder, Built-in Speed Controller, Double Acting, Single Rod
Series CJ2-Z double acting, single rod with built in speed controller is available in 10 and 16mm bore sizes with stroke lengths from 15mm to 200mm. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Double acting single rod w/ built in speed controller
- Bore sizes: 10, & 16 (mm)
- Strokes from 15mm through 200mm
- Variety of switches and lead wire lengths
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls