- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
- CDJ2RKA-Z Air Cylinder Direct Mount Non-rotating Single Acting Spring Return-Extend
C(D)J2RKA-Z, Air Cylinder, Direct Mount, Non-rotating, Single Acting, Spring Return/Extend
Direct Mount CJ2-Z single acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Optional features include port location and magnet for auto-switch capability. Rod end brackets can be ordered with the cylinder under one part number.
- Non-rotating, direct mount
- Single acting, spring return/extend
- Bore size (mm): 10, 16
- Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
- Auto switch capable
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls