C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Stroke Options

Series CJ2-Z with stroke options are great solutions for specialized applications. It is the standard stainless steel tube, air cylilnders are available in 6, 10 and 16mm bore sizes. Available in multiple mounting types for versatility.

  • XB9 low speed cylinder (10 to 50 mm/sec)
  • XB13 low speed cylinder (10 to 50 mm/sec) (6mm bore only)
  • XC8 extend stroke adjustable (10 and 16mm bore only)
  • XC9 retract stroke adjustable (10 and 16mm bore only)
  • XC10 Dual stroke double rod (4 position) (10 and 16mm bore only)
  • XC11 Dual stroke single rod (3 position) 10 and 16mm bore only
  • Mounting types added: Double foot, Head Flange, Double-side Bossed
  • High rod end deflection accuracy
C(D)J2-Z, Air Cylinder, Double Acting, Single Rod, Stroke Options
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Series Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke A Configuration Status
+ Configuration Status
Stroke B Configuration Status
Cushion Configuration Status
Head Cover Port Location Configuration Status
Pivot Bracket Configuration Status
Rod End Bracket Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Auto Switch Mounting Type Configuration Status
Made to Order Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate