- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- CJ2 Small Bore Actuator
- CDJ2K-Z Air Cylinder Non-rotating Single Acting Spring Return-Extend
C(D)J2K-Z, Air Cylinder, Non-rotating, Single Acting, Spring Return/Extend
Series CJ2K-Z single acting, non-rotating single rod, stainless steel tube, air cylinders are available in 10 and 16mm bore sizes with stroke lengths from 15mm to 150mm. Available in spring extend or spring return. Available in 7 mounting types for versatility. Optional features include port location and magnet for auto-switch capability. Pivot and rod end brackets can be ordered with the cylinder under one part number.
- Non-rotating, Single Acting, Single Rod
- Bore sizes: 10 & 16 (mm)
- Strokes from 15mm through 150mm
- Mounts: variety of mounting options
- Variety of switches and lead wire lengths
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
- Airline Modular Lubricators
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
- Leak Detector
- Air Dryers Main Line Filters
- Fittings Tubing & Speed Controls