- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- NCJ2 Inch Type Miniature Actuator
NCJ2 Inch Type Miniature Actuator
Series NCJ2 miniature cylinders available in spring return, spring extend, or double acting all offer stainless steel tubing and stainless steel rods. Available in bore sizes 6, 10, 16mm and standard stroke lengths up to 8". Basic, foot, front flange and double rear clevis mounting options. Auto-switch capable. Other features include non-rotating, double rod, rubber bumpers and a stainless steel body.
NC(D)J2, Miniature Stainless Steel Cylinder, Double Acting, Single Rod
Series NCJ2 single rod, double acting, miniature cylinders. Available in bore sizes 6, 10, 16mm and stroke lengths up to 8". Basic, foot, front flange and double rear clevis mounting options. Auto-switch capable. Other optional features include rubber bumpers and port location.
- Standard type, double acting, single rod
- Bore sizes: 1/4" (6mm), 3/8" (10mm), 5/8" (16mm)
- Standard strokes from 1/2" to 8"
- Auto switch capable
NC(D)J2W, Miniature Stainless Steel Cylinder, Double Acting, Double Rod
Series NCJ2 double rod, double acting, miniature cylinders. Available in bore sizes 6, 10, 16mm. Basic, foot, and front flange mounting options. Auto-switch capable.
- Double acting, double rod
- Bore sizes: 1/4" (6mm), 3/8" (10mm), 5/8" (16mm)
- Stroke up to 2" as standard
- Auto switch capable
- Various options
NC(D)J2, Miniature Stainless Steel Cylinder, Single Acting, Single Rod
Series NCJ2 single rod, single acting, miniature cylinders. Available in bore sizes 6, 10, 16mm. Basic, foot, front flange and double rear clevis mounting options. Available in spring return and spring extend.
- Single acting, spring extend, or spring retract
- Bore sizes: 1/4" (6mm), 3/8" (10mm), 5/8" (16mm)
- Standard strokes from 1/2" to 5"
- Auto switch capable
NCJ2, Accessory, Mounting Brackets
Series NCJ2 add on mounting brackets.
- NCJ2 mounting brackets
- Type: flange, foot
- Applicable to all bore sizes
NCJ2, Accessory, Double Rod End Clevis
Series NCJ2 rod end clevis.
- NCJ2 double rod end clevis
- Available for all bore sizes
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators