- SMC Home
- Products
- Pneumatic Actuators
- Linear Actuators
- Stainless Steel Body
- NCJ2 Inch Type Miniature Actuator
- NCDJ2 Miniature Stainless Steel Cylinder Single Acting Single Rod
NC(D)J2, Miniature Stainless Steel Cylinder, Single Acting, Single Rod
Series NCJ2 single rod, single acting, miniature cylinders. Available in bore sizes 6, 10, 16mm. Basic, foot, front flange and double rear clevis mounting options. Available in spring return and spring extend.
- Single acting, spring extend, or spring retract
- Bore sizes: 1/4" (6mm), 3/8" (10mm), 5/8" (16mm)
- Standard strokes from 1/2" to 5"
- Auto switch capable