CG5-S
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
C(D)G5-S, Stainless Steel Cylinder, Double Acting, Single Rod
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
- Double acting, single rod CG5-S cylinder
- All stainless steel external parts
- Special scraper prevents water from entering cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
- Auto switch capability
C(D)G5-S-X6011, Stainless Steel Cylinder, Double Acting, Single Rod, NFPA
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
- NFPA mounting interchangeable, all SUS air cylinder
- 5 bore sizes
- 9 NFPA mounting options
- NBR or FKM seal material
- Auto switch capable
HF2A-CG5, Stainless Steel Cylinder, Non-Adjustable Air Cushion, For Food Manufacturing and Process Application
The HF2A-CG5 series features all stainless-steel external components (SUS304), ensuring excellent resistance to corrosion and wear from frequent washdowns and exposure to cleaning fluids.
HF2A-CG5 features a clean design, enhanced scraper (material: blue FKM), lube retainer, NSF-H1 grease and mounting interchangeability with current CG5 series. Its enhanced construction delivers 4 times better durability in environments where water droplets and moisture are a constant presence. HF2A-CG5 also features non-adjustable air cushion providing smooth stopping at the end of stroke and remove the need to adjust air cushion.
- Double Acting, Single Rod All Stainless Steel Cylinder
- Bore Size: 20, 25, 32, 40
- Mounting interchangeable with CG5-S series
- 4x better durability in environments with water droplet exposure
- Non-Adjustable Air Cushion for consistent end-of-stroke operation
- Switch Rail need to be ordered separately. Please refer to the catalog
CG5W-S, Stainless Steel Cylinder, Double Acting, Double Rod
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
- Double Acting, double rod CG5W-S cylinder
- All stainless steel external parts
- Special scraper prevents water from entering cylinder
- Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
- Auto Switch capable
C(D)G5, Accessory, Mounting Bracket
The CG5-S series is a stainless steel cylinder that uses grease for food processing machines that meets FDA standards. The CG5-S series can be disassembled for replacement of seals which extends the service life of the cylinder. All stainless steel specification for external parts. Mounting bracket surfaces have been electropolished, making them smoother to prevent build-up of liquids and foreign matter. Plugs are provided for unused mounting threads to prevent residue build-up in the threads.
- CG5 mounting brackets
- Type: flange, foot, trunnion bracket
- Applicable to all bore sizes
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery